Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Snap Ring Pliers (6 Pcs) EA590MD-60

Snap Ring Pliers (6 Pcs) EA590MD-60 EA590MD-60

Part number:

EA590MD-60
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA590MD-60
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
376.86 €
( 448.46 € )
6 working days

More Information

Basic information

【Product Specifications】
・Tip angle-18°, 90°
・Full length-150mm, 185mm
・Tip dia.- Dia. 1.0mm, Dia. 1.2mm, Dia. 1.8mm
・For inside and outside,Easy change by the cam lock system
・Applicable ring dia.-1/4 to 2 (6 to 50mm)

Part number has been confirmed