Cutting Tweezers EA595AL-13

Cutting Tweezers EA595AL-13
  • Volume Discount
【Product Specifications】
・Tip width-8mm
・Full length-115mm
・Material-Carbon steel
・Black epoxy coating
・Blade width…10.0mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA595AL-13

Part Number
EA595AL-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

126.83 €

1 Available 6 Days

Loading...

  1. 1

This page is Cutting Tweezers EA595AL-13, part number EA595AL-13.
You can find the detail information about specifications and dimensions on part number EA595AL-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360