Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Plastic Fish Tape EA597BE-1

Plastic Fish Tape EA597BE-1 EA597BE-1

Part number:

EA597BE-1
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    EA597BE-1
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    92.36 €
    ( 109.91 € )
    6 working days

    More Information

    Basic information

    【Product Specifications】
    ・Material--1, -2: Plastic (POM), -11: Plastic (POM) + Stl wire: dia. 1.6mm
    ・Working load--1, -2: 0.8kN (80kg), -11: 2.45kN (250kg)
    ・Tape dim.…4.5mm x 30m
    ・Color…Yellow

    Part number has been confirmed