Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Fish Tape EA597BH-22

Fish Tape EA597BH-22 EA597BH-22

Part number:

EA597BH-22
Clear
Quantity:

Part number list

Number of items
Part number
EA597BH-22
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
110.24 €
( 131.19 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Polyester
・Working load- -1 to -13: 2.9kN(295kgf), -22 to -24: 3.4kN(346kgf)
・With steel-made lead head
・The friction drag is reduced to 1/3 by twisting fine and thick lines
・Faster wiring work even with curved and cornered places
・The lead head with guide wire makes a curve smooth
・Tape dim.…Dia. 6.2mm x 30m

Part number has been confirmed