Fish Tape EA597BH-6

Fish Tape EA597BH-6
【Product Specifications】
・Working load-2.9kN(295kgf)
・Material-Guide wire:steel, Tape:polyester
・Metric indication rings are attached to the product from 6m to 24m in 2m intervals.
・Equipped with ring with metric indication, to allow cable length to be determined in wiring
・Tape size-φ5.7mmx30m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA597BH-6

Part Number
EA597BH-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.19 €

1 6 Days

Loading...

  1. 1

This page is Fish Tape EA597BH-6, part number EA597BH-6.
You can find the detail information about specifications and dimensions on part number EA597BH-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360