Hanger Leader EA597BK-5

Hanger Leader EA597BK-5
  • Volume Discount
【Product Specifications】
・Length-1,100mm
・Material-FRP+ABS resin
・Weight-210g
・Screw dia.-M10(female)
・The rotating leader reduces the resistance.
・Application-EA597BK-1, -2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA597BK-5

Part Number
EA597BK-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

176.22 €

1 Available 6 Days

Loading...

  1. 1

This page is Hanger Leader EA597BK-5, part number EA597BK-5.
You can find the detail information about specifications and dimensions on part number EA597BK-5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360