Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

FRP Cable Rod EA597BM-5【5 pieces】

FRP Cable Rod EA597BM-5 EA597BM-5

Part number:

EA597BM-5
Clear
    Quantity:
    Pack (5 pieces)
    Loading...

    Part number list

    Number of items
    Part number
    EA597BM-5
    Minimum order quantity
    1 packs

    5 pieces

    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    190.78 €
    ( 227.03 € )
    6 working days

    More Information

    Basic information

    【Product Specifications】
    ・Length (1 pc)-1.5m
    ・Qty.-5 pcs
    ・Rod dia.-φ4.5mmx2 pcs, φ6.5mmx3 pcs
    ・Material-FRP(AAS resin coated)
    ・One lead head each for dia. 4.5mm and dia. 6.5mm
    ・Rods with different thicknesses of dia. 4.5mm and dia. 6.5mm can be easily connected with each other.
    ・Corresponded wire head - EA597BM-10W(only for φ4.5mm rods)

    Part number has been confirmed