Universal Hook Wrench EA613XB-13

Universal Hook Wrench EA613XB-13
【Product Specifications】
・Material-Steel
・Nickel plating
・Nut OD…60 to 90mm
・Length…280mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA613XB-13

Part Number
EA613XB-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.46 €

1 6 Days

Loading...

  1. 1

This page is Universal Hook Wrench EA613XB-13, part number EA613XB-13.
You can find the detail information about specifications and dimensions on part number EA613XB-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360