Combination Wrench EA614H-41A

Combination Wrench EA614H-41A
  • Volume Discount
【Product Specifications】
・Materials-Structural steel
・12 Points.
・15 degrees.
・Size(mm)-41
・Overall length(mm)-542

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA614H-41A

Part Number
EA614H-41A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

140.32 €

1 Available 6 Days

Loading...

  1. 1

This page is Combination Wrench EA614H-41A, part number EA614H-41A.
You can find the detail information about specifications and dimensions on part number EA614H-41A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360