Thin End Spanner EA615A-4.5

Thin End Spanner EA615A-4.5
【Product Specifications】
・Material-Chrome alloy steel
・Dim.(mm)…4.5
・T(mm)…2
・Length(mm)…70

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA615A-4.5

Part Number
EA615A-4.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.05 €

1 7 Days

Loading...

  1. 1

This page is Thin End Spanner EA615A-4.5, part number EA615A-4.5.
You can find the detail information about specifications and dimensions on part number EA615A-4.5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360