(3 / 8") Socket Wrench Set EA617AG-131

(3 / 8") Socket Wrench Set EA617AG-131
  • Volume Discount
【Product Specifications】
・Set details-29 item
・Square drive-3/8
・Socket (6P)-8・10・12・13・15・16・17・18・19mm
・(+) Bit-#1, #2, #3
・Pozi bit-#1・#2
・Hexalobular bit-T15・T20・T25・T27・T30・T40
・Hex bit-3・4・5・6・8mm
・Ratchet handle-222mm
・Swivel extension bar-76mm
・Locking extension bar-200mm
・Bit adapter-44mm(hexagonal shank 1/4)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA617AG-131

Part Number
EA617AG-131
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

243.74 €

1 Available 6 Days

Loading...

  1. 1

This page is (3 / 8") Socket Wrench Set EA617AG-131, part number EA617AG-131.
You can find the detail information about specifications and dimensions on part number EA617AG-131.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360