3 / 8"sq x 32mm Crow Foot Wrench EA618BU-32

3 / 8"sq x 32mm Crow Foot Wrench EA618BU-32
  • Volume Discount
【Product Specifications】
・Square drive-3/8
・Material-Chrome-Vanadium Steel (Nickel-chromium plating)
・Size(mm)…32
・Length(mm)…50
・Head W(mm)…50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA618BU-32

Part Number
EA618BU-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.23 €

1 Available 6 Days

Loading...

  1. 1

This page is 3 / 8"sq x 32mm Crow Foot Wrench EA618BU-32, part number EA618BU-32.
You can find the detail information about specifications and dimensions on part number EA618BU-32.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360