Kevlar Yarn EA628AT-130

Kevlar Yarn EA628AT-130
  • Volume Discount
【Product Specifications】
・Material …Kevlar Yarn
・Machine Sewing Thread That Is Highly Resistant Against Being Pulled And Is Superior In Its Heat-resistance.
・Count …#30
・Length(m) …290

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA628AT-130

Part Number
EA628AT-130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.02 €

1 Available 6 Days

Loading...

  1. 1

This page is Kevlar Yarn EA628AT-130, part number EA628AT-130.
You can find the detail information about specifications and dimensions on part number EA628AT-130.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360