Tubing Rubber EA628WL-31

Tubing Rubber EA628WL-31
【Product Specifications】
・Length-2m
・Material-Natural rubber
・Suitable for wide applications such as training, rehabilitation, rain/water-proof were waist-tie of fishery and farm application, etc.
・Standard…#7
・ID…11mm
・Thickness…1.05mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA628WL-31

Part Number
EA628WL-31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.87 €

1 6 Days

Loading...

  1. 1

This page is Tubing Rubber EA628WL-31, part number EA628WL-31.
You can find the detail information about specifications and dimensions on part number EA628WL-31.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360