Roller for Cable Drum EA632AE-2

Roller for Cable Drum EA632AE-2
  • Volume Discount
【Product Specifications】
・-2 enables a stable work by adjusting the drum legs according to the drum diameter.
・Dim.- -1: Dia. 480 x 250(H)mm,-2: Dia. 440 to 620 x 250(H)mm
・Rubber wheel dia.-75mm
・Load capacity-300kg
・Steel frame
・With a locking rope
・Shaft dia.-42.7mm
・Max drum dia.…950mm
・Weight…7.2kg
・Drum width…Adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA632AE-2

Part Number
EA632AE-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

311.10 €

1 Available 6 Days

Loading...

  1. 1

This page is Roller for Cable Drum EA632AE-2, part number EA632AE-2.
You can find the detail information about specifications and dimensions on part number EA632AE-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360