Tapered Fork Clamp EA637CC-16C

Tapered Fork Clamp EA637CC-16C
【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M16,M18
・A…40
・B…48
・C…250

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637CC-16C

Part Number
EA637CC-16C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

75.94 €

1 6 Days

Loading...

  1. 1

This page is Tapered Fork Clamp EA637CC-16C, part number EA637CC-16C.
You can find the detail information about specifications and dimensions on part number EA637CC-16C.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360