T-Slot Bolt EA637FA-100

T-Slot Bolt EA637FA-100
  • Volume Discount
【Product Specifications】
・Material-Quenched steel
・Tslot…10
・Screw…M10
・A…100
・B…60
・C…15
・D…6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637FA-100

Part Number
EA637FA-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.73 €

1 Available 9 Days

Loading...

  1. 1

This page is T-Slot Bolt EA637FA-100, part number EA637FA-100.
You can find the detail information about specifications and dimensions on part number EA637FA-100.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360