T-Slot Bolt EA637FC-80

T-Slot Bolt EA637FC-80
【Product Specifications】
・Material-Quenched steel
・Tslot…14
・Screw…M12
・A…80
・B…55
・C…22
・D…8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637FC-80

Part Number
EA637FC-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.01 €

1 6 Days

Loading...

  1. 1

This page is T-Slot Bolt EA637FC-80, part number EA637FC-80.
You can find the detail information about specifications and dimensions on part number EA637FC-80.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360