T-Slot Bolt EA637FG-125

T-Slot Bolt EA637FG-125
  • Volume Discount
【Product Specifications】
・Material-Quenched steel
・Tslot…20
・Screw…M20
・A…125
・B…85
・C…32
・D…12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637FG-125

Part Number
EA637FG-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.50 €

1 Available 9 Days

Loading...

  1. 1

This page is T-Slot Bolt EA637FG-125, part number EA637FG-125.
You can find the detail information about specifications and dimensions on part number EA637FG-125.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360