Diamond-Shaped T-Slot Nut EA637FS-36

Diamond-Shaped T-Slot Nut EA637FS-36
【Product Specifications】
・Material-Quenched steel
・TSlot…36
・Screw…M30
・A…44
・C…54
・D…22

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637FS-36

Part Number
EA637FS-36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.13 €

1 9 Days

Loading...

  1. 1

This page is Diamond-Shaped T-Slot Nut EA637FS-36, part number EA637FS-36.
You can find the detail information about specifications and dimensions on part number EA637FS-36.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360