Stud Bolt EA637GB-200

Stud Bolt EA637GB-200
  • Volume Discount
【Product Specifications】
・Material-Quenched steel
・Screw…M12
・A…200
・B1…15
・B2…125

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GB-200

Part Number
EA637GB-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.15 €

1 Available 9 Days

Loading...

  1. 1

This page is Stud Bolt EA637GB-200, part number EA637GB-200.
You can find the detail information about specifications and dimensions on part number EA637GB-200.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360