Stud Bolt EA637GE-125

Stud Bolt EA637GE-125
【Product Specifications】
・Material-Quenched steel
・Screw…M18
・A…125
・B1…23
・B2…75

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GE-125

Part Number
EA637GE-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.16 €

1 6 Days

Loading...

  1. 1

This page is Stud Bolt EA637GE-125, part number EA637GE-125.
You can find the detail information about specifications and dimensions on part number EA637GE-125.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360