Flange Nut EA637GL-12

Flange Nut EA637GL-12
【Product Specifications】
・Material-Quenched steel(C45)
・Screw…M12
・A…18
・B…25
・D…18

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GL-12

Part Number
EA637GL-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.58 €

1 9 Days

Loading...

  1. 1

This page is Flange Nut EA637GL-12, part number EA637GL-12.
You can find the detail information about specifications and dimensions on part number EA637GL-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360