Hexagonal Nut EA637GM-10

Hexagonal Nut EA637GM-10
  • Volume Discount
【Product Specifications】
・Material-Quenched steel
・Screw…M10
・A…15
・B…16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GM-10

Part Number
EA637GM-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.17 €

1 Available 9 Days

Loading...

  1. 1

This page is Hexagonal Nut EA637GM-10, part number EA637GM-10.
You can find the detail information about specifications and dimensions on part number EA637GM-10.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360