Hexagonal Nut EA637GM-14

Hexagonal Nut EA637GM-14
  • Volume Discount
【Product Specifications】
・Material-Quenched steel
・Screw…M14
・A…21
・B…21

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GM-14

Part Number
EA637GM-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.85 €

1 Available 9 Days

Loading...

  1. 1

This page is Hexagonal Nut EA637GM-14, part number EA637GM-14.
You can find the detail information about specifications and dimensions on part number EA637GM-14.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360