Flat Washer EA637GP-12

Flat Washer EA637GP-12
【Product Specifications】
・Material-Quenched steel
・Screw…M12
・D1…13
・D…35
・H…5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GP-12

Part Number
EA637GP-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.17 €

1 9 Days

Loading...

  1. 1

This page is Flat Washer EA637GP-12, part number EA637GP-12.
You can find the detail information about specifications and dimensions on part number EA637GP-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360