Flat Washer EA637GP-22

Flat Washer EA637GP-22
【Product Specifications】
・Material-Quenched steel
・Screw…M22
・D1…23
・D…50
・H…8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GP-22

Part Number
EA637GP-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.85 €

1 9 Days

Loading...

  1. 1

This page is Flat Washer EA637GP-22, part number EA637GP-22.
You can find the detail information about specifications and dimensions on part number EA637GP-22.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360