T-Slot Cover EA637GV-20

T-Slot Cover EA637GV-20
【Product Specifications】
・Cover for T-slot of a work
・Material-Aluminum
・Full length-1,000mm
・T slot…20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GV-20

Part Number
EA637GV-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.42 €

1 6 Days

Loading...

  1. 1

This page is T-Slot Cover EA637GV-20, part number EA637GV-20.
You can find the detail information about specifications and dimensions on part number EA637GV-20.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360