Latch-Type Toggle Clamp EA639F-1

Latch-Type Toggle Clamp EA639F-1
【Product Specifications】
・Lateral hook type
・The hook is adjustable.
・Capacity…170kg
・Overalllength…211mm
・Weight…270g
・Fittingdim.…49 x 38mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA639F-1

Part Number
EA639F-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.86 €

1 9 Days

Loading...

  1. 1

This page is Latch-Type Toggle Clamp EA639F-1, part number EA639F-1.
You can find the detail information about specifications and dimensions on part number EA639F-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360