Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

[Stainless Steel] Latch Type Toggle Clamp EA639SF-11

[Stainless Steel] Latch Type Toggle Clamp EA639SF-11 EA639SF-11

Part number:

EA639SF-11
Clear
  • Unit price (excl. VAT)
    65.62 €
  • Total (excl. VAT)
    65.62 €
    Price including VAT: 78.09 €
  • Expected shipping days
    6 working days
    Expected shipping date: 15.05.2025
Quantity:
Quantity available for order?31
Loading...
Quantity 
?
1 - 3132+
Unit price (excluding VAT)
(Unit price including VAT)
65.62 €
(78.09 €)
65.62 €
(78.09 €)
Shipping days6 daysQuote

Part number list

Number of items
Part number
EA639SF-11
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
65.62 €
( 78.09 € )
9 working days

More Information

Basic information

【Product Specifications】
・Lateral latch type
・Stainless steel
・Capacity…163kg
・A…29
・B…104
・C…30
・Fitting: E x F…29 x 26

Part number has been confirmed