Diamond Tip Scriber EA652AB

Diamond Tip Scriber EA652AB
  • Volume Discount
【Product Specifications】
・Full length-133mm
・Tip width-2mm
・Tip material…Diamond

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA652AB

Part Number
EA652AB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

124.20 €

1 Available 6 Days

Loading...

  1. 1

This page is Diamond Tip Scriber EA652AB, part number EA652AB.
You can find the detail information about specifications and dimensions on part number EA652AB.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360