Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Insulated Ratchet Torque Wrench EA723KN-3A

Insulated Ratchet Torque Wrench EA723KN-3A EA723KN-3A

Part number:

EA723KN-3A
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    EA723KN-3A
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    782.71 €
    ( 931.42 € )
    6 working days

    More Information

    Basic information

    【Product Specifications】
    ・Overall length-385mm
    ・Torque range-5 to 50Nm
    ・Accuracy-±4%
    ・Ratchet Type
    ・Revolvable in both directions
    ・1000V insulated
    ・Square drive…3/8"

    Part number has been confirmed