1.2 - 3.0N.m TorqueDriver / ESD Adjustable Type EA723VH-22

1.2 - 3.0N.m TorqueDriver / ESD Adjustable Type EA723VH-22
  • Volume Discount
【Product Specifications】
・Width across hex-1/4
・Overall length-155mm
・With quick bit holder
・Accuracy-±6%
・Since torque is effective in a clockwise direction, this can be used as an ordinary screwdriver in a counter clockwise direction.
・Torque range…1.2 to 3.0N・m
・Min. scale value…0.10N・m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA723VH-22

Part Number
EA723VH-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

199.62 €

1 Available 6 Days

Loading...

  1. 1

This page is 1.2 - 3.0N.m TorqueDriver / ESD Adjustable Type EA723VH-22, part number EA723VH-22.
You can find the detail information about specifications and dimensions on part number EA723VH-22.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360