Solid Carbide Drill EA824AX-2.2

Solid Carbide Drill EA824AX-2.2
【Product Specifications】
・Application: Solid carbide straight drill can process materials with hardness of HRc40 at a maximum including steel, non-ferrous metal, stainless steel, super alloy, titanium alloy, and others.
・Blade tip dia. x Length (mm)…2.2 x 40
・Groove Length…12.5mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA824AX-2.2

Part Number
EA824AX-2.2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.99 €

1 6 Days

Loading...

  1. 1

This page is Solid Carbide Drill EA824AX-2.2, part number EA824AX-2.2.
You can find the detail information about specifications and dimensions on part number EA824AX-2.2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360