Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

[HSSE] Spiral Tap EA829S-30C

[HSSE] Spiral Tap EA829S-30C EA829S-30C

Part number:

EA829S-30C
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    EA829S-30C
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    351.91 €
    ( 418.77 € )
    9 working days

    More Information

    Basic information

    【Product Specifications】
    ・Material-High vanadium high-speed steel (HSSE)
    ・Nominal…M30 x 2
    ・Length…135mm

    Part number has been confirmed