Wiping Cloth EA929DB-112

Wiping Cloth EA929DB-112
  • Volume Discount
【Product Specifications】
・Material-Nylon, polyester
・The ultrafine fiber processed by a special flattening fabrication wipes off oil- or water-based dirt without the help of cleaner.
・Its soft finish does not damage the object surface.
・For wiping surfaces of glass, mirrors, metals, computer displays, and cars with or without water
・Dim. (mm)-320 x 360
・Color-Red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA929DB-112

Part Number
EA929DB-112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.36 €

1 Available 6 Days

Loading...

  1. 1

This page is Wiping Cloth EA929DB-112, part number EA929DB-112.
You can find the detail information about specifications and dimensions on part number EA929DB-112.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360