Non-Slip Tape EA944DA-23

Non-Slip Tape EA944DA-23
【Product Specifications】
・For indoor and outdoor use
・Length-18.3m
・Thickness-0.7mm
・Material-Base:PVC, Adhesive:Acrylic
・Grits-#60
・For ladder steps or staircase
・Color-Gray
・Width-50mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA944DA-23

Part Number
EA944DA-23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.98 €

5 6 Days

Loading...

  1. 1

This page is Non-Slip Tape EA944DA-23, part number EA944DA-23.
You can find the detail information about specifications and dimensions on part number EA944DA-23.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360