Extra Heavy-Duty Double-Sided Tape EA944MD-20

Extra Heavy-Duty Double-Sided Tape EA944MD-20
【Product Specifications】
・For securing metal, ceramic, tile, etc.
・Length-5m
・Thickness-1.3mm
・Color-Black
・Material-Polyolefin
・Width…20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA944MD-20

Part Number
EA944MD-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.99 €

5 6 Days

Loading...

  1. 1

This page is Extra Heavy-Duty Double-Sided Tape EA944MD-20, part number EA944MD-20.
You can find the detail information about specifications and dimensions on part number EA944MD-20.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360