Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

[With Hexagonal Hole] Heavy Load Ball Plunger EA948DA-36

[With Hexagonal Hole] Heavy Load Ball Plunger EA948DA-36 EA948DA-36

Part number:

EA948DA-36
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA948DA-36
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
8.05 €
( 9.58 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material: steel, Process: blackening
・Boll material-Steel
・For heavy load
・A…M10
・B…6
・C…23
・D…2
・Pressure (N)Min to Max…66 to 100

Part number has been confirmed