Index Plunger [Double Nut] EA948DD-83

Index Plunger [Double Nut] EA948DD-83
【Product Specifications】
・Material-Body: steel (SUM22L),Knob: polyamide,Nose: steel (SUM22L)
・The nose lock type, -91 to -95, can be secured with the nose withdrawn by pulling up the knob and turning it 90°.
・Heat-proof temperature-80℃
・A…6
・B…M12
・C…25
・D…51.7
・K…19

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DD-83

Part Number
EA948DD-83
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.60 €

1 8 Days

Loading...

  1. 1

This page is Index Plunger [Double Nut] EA948DD-83, part number EA948DD-83.
You can find the detail information about specifications and dimensions on part number EA948DD-83.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360