Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

[Semi Sphere] Ball-Tipped Screw EA948DJ-16

[Semi Sphere] Ball-Tipped Screw EA948DJ-16 EA948DJ-16

Part number:

EA948DJ-16
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    EA948DJ-16
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    5.96 €
    ( 7.09 € )
    9 working days

    More Information

    Basic information

    【Product Specifications】
    ・Material: steel (SCM45), Process: blackening
    ・Ball material-Steel (SUJ2)
    ・Semi sphere type
    ・A…12
    ・B…M8
    ・Ball dia.(mm)…5.5

    Part number has been confirmed