[Semi Sphere] Ball Cap Screw EA948DJ-203

[Semi Sphere] Ball Cap Screw EA948DJ-203
【Product Specifications】
・Body-Material: SCM435, Process: Blackening
・Ball-Material: SUJ2
・Semi sphere type
・E…M6
・A…40
・B…10
・Ball dia.…4mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DJ-203

Part Number
EA948DJ-203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.47 €

1 8 Days

Loading...

  1. 1

This page is [Semi Sphere] Ball Cap Screw EA948DJ-203, part number EA948DJ-203.
You can find the detail information about specifications and dimensions on part number EA948DJ-203.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360