[Semi Sphere] Ball-Tipped Screw EA948DJ-21

[Semi Sphere] Ball-Tipped Screw EA948DJ-21
【Product Specifications】
・Material: steel (SCM45), Process: blackening
・Ball material-Steel (SUJ2)
・Semi sphere type
・A…16
・B…M10
・Ball dia.(mm)…7

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DJ-21

Part Number
EA948DJ-21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.58 €

1 8 Days

Loading...

  1. 1

This page is [Semi Sphere] Ball-Tipped Screw EA948DJ-21, part number EA948DJ-21.
You can find the detail information about specifications and dimensions on part number EA948DJ-21.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360