[Sphere] Ball Cap Screw EA948DJ-308

[Sphere] Ball Cap Screw EA948DJ-308
【Product Specifications】
・Body-Material: SCM435, Process: Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・E…M8
・A…51.3
・B…13
・Ball dia.…5.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DJ-308

Part Number
EA948DJ-308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.38 €

1 8 Days

Loading...

  1. 1

This page is [Sphere] Ball Cap Screw EA948DJ-308, part number EA948DJ-308.
You can find the detail information about specifications and dimensions on part number EA948DJ-308.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360