Part number:
【Product Specifications】・Swivel angle-9°・Body-Material: S45C, Process: Quenching, tempering, and blackening・Bowl-Material: SUJ2, Process: Quenching and tempering・E…M10・A…27・B…12.7・C…17・D…16