Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

[Quenched] Thrust Bolt With Pad EA948DN-134

[Quenched] Thrust Bolt With Pad EA948DN-134 EA948DN-134

Part number:

EA948DN-134
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    EA948DN-134
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    28.15 €
    ( 33.50 € )
    9 working days

    More Information

    Basic information

    【Product Specifications】
    ・Process-Quenching, tempering, and blackening
    ・Material-S45C
    ・Swivel angle-5°
    ・Screw…M12 x 1.75
    ・A…130
    ・B…25
    ・C…13

    Part number has been confirmed