[Quenched] Thrust Bolt With Pad EA948DN-143

[Quenched] Thrust Bolt With Pad EA948DN-143
【Product Specifications】
・Process-Quenching, tempering, and blackening
・Material-S45C
・Swivel angle-5°
・Screw…M16 x 2
・A…130
・B…32
・C…15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DN-143

Part Number
EA948DN-143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.02 €

1 6 Days

Loading...

  1. 1

This page is [Quenched] Thrust Bolt With Pad EA948DN-143, part number EA948DN-143.
You can find the detail information about specifications and dimensions on part number EA948DN-143.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360