[Quenched] Stud Bolt EA948DP-13

[Quenched] Stud Bolt EA948DP-13
【Product Specifications】
・Material-S45C
・C…M10
・A…80
・B…32
・D…8.9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DP-13

Part Number
EA948DP-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.82 €

1 6 Days

Loading...

  1. 1

This page is [Quenched] Stud Bolt EA948DP-13, part number EA948DP-13.
You can find the detail information about specifications and dimensions on part number EA948DP-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360