[Spherical] Flange Nut EA948DT-22

[Spherical] Flange Nut EA948DT-22
【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・Screw…M8 x 1.25
・A…12
・B…18
・D…13
・E…R20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DT-22

Part Number
EA948DT-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.76 €

1 8 Days

Loading...

  1. 1

This page is [Spherical] Flange Nut EA948DT-22, part number EA948DT-22.
You can find the detail information about specifications and dimensions on part number EA948DT-22.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360