• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

[Quenched] Clamp Bolt EA948E-22

[Quenched] Clamp Bolt EA948E-22
【Product Specifications】
・Material-Steel (SCM435)
・Hardness-HRC33 to 39
・A…48
・C…37
・D…10
・G…M6 x 1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948E-22

Part Number
EA948E-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.65 €

1 6 Days

Loading...

  1. 1

This page is [Quenched] Clamp Bolt EA948E-22, part number EA948E-22.
You can find the detail information about specifications and dimensions on part number EA948E-22.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360